New products 2017/I (spring)

Lean Production Building Kit System
More responsiveness! The compact Pivot Bearing Set D30-28.5 M8 can be used to build Karakuri/LCA / low-cost automation applications for lightweight containers and material. Thanks to a fixed and floating bearing, a profile can turn easily around its longitudinal axis.
More support! The unbroken aluminium web of Double Profile Tube D30-60 connects two integrated Profile Tubes D30. This continuous connection significantly increases bending strength in vertical applications compared to when using two separate Profile Tubes D30.
More movement! They are the perfect solution for Karakuri/LCA / low-cost automation – Tool Balancers with a synthetic fibre cable from item. Synthetic fibre cables are extremely tear-resistant and can be easily re-routed via small pulleys.
Compare products

Pivot Bearing Set D30-28.5 M8

Double Pivot Bearing Unit D30-28.5 M8

Roller Set 8 D30-30

Roller D30/D6-16

Delivery unit
1 pce.

Spacer Bushing D17/D6-12

Double Profile Tube D30-60, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Slide Strip 48x2, plain, grey similar to RAL 7042

Protective Profile D30 R28-90° ESD, black similar to RAL 9005

Tool Balancer 1-2 kg, Synthetic Fibre Cable

Tool Balancer 2-3 kg, Synthetic Fibre Cable

Tool Balancer 10-14 kg, Synthetic Fibre Cable